COMPANY HEADER
Print Back
TRS1065G-100 Tube
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRS1065G-100

Color

N/A Green

Fluid Type

N/A Air Water

Hardness

N/A Shore D 48

Length

N/A 100 m

Tube Inside Diameter

N/A 0.256 in6.5 mm

Tube Material

N/A Fire Resistant Soft Nylon

Tube Outside Diameter

N/A 0.394 in10 mm

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 15.01 lb