COMPANY HEADER
Print Back
TIA05B-33
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA05B-33

Color

N/A Black

Fluid Type

N/A Air Water

Hardness

N/A Shore D 70

Minimum Bend Radius

N/A 20 mm

Operating Pressure at Room Temperature

N/A 218 psi

Physical Resistance

N/A Abrasion Chemical Impact Thermal

Tube Inside Diameter

N/A 0.086 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.125 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.56 lb

Features & Benefits

Features & Benefits

N/A
  • For general air
  • Additional colors and roll sizes are available upon request
  • Length: 100'