COMPANY HEADER
Print Back
TIA07W-153 Tubing 500 ft Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA07W-153

Color

N/A White

Fluid Type

N/A Air Water

Shore D Hardness

N/A 70 duro

Length

N/A 500 ft

Minimum Bend Radius

N/A 30 mm

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 218 psi

Tube Inside Diameter

N/A 0.180 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.250 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 5.09 lb