Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIA13R-33 |
Color |
N/A Red |
Fluid Type |
N/A Air Water |
Shore D Hardness |
N/A 70 duro |
Length |
N/A 100 ft |
Minimum Bend Radius |
N/A 75 mm |
Operating Medium |
N/A Air Water |
Operating Pressure at Room Temperature |
N/A 218 psi |
Tube Inside Diameter |
N/A 0.378 in |
Tube Material |
N/A Nylon 12 |
Tube Outside Diameter |
N/A 0.500 in |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 9.04 lb |