Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIA11BU-153 |
Color |
N/A Blue |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore D 70 |
Minimum Bend Radius |
N/A 60 mm |
Operating Pressure at Room Temperature |
N/A 218 psi |
Tube Inside Diameter |
N/A 0.275 in |
Tube Material |
N/A Nylon 12 |
Tube Outside Diameter |
N/A 0.375 in |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 8.51 lb |