COMPANY HEADER
Print Back
TIV07G-305
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV07G-305

Color

N/A Green

Fluid Type

N/A Air

Length

N/A 1000 ft

Operating Medium

N/A Reinforced - Air Only

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.250 in

Typical Applications

N/A Air Brake General Purpose Air

Weight

N/A 44.09 lb