COMPANY HEADER
Print Back
TIV07YR-305 1/4" Orange 1000'
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV07YR-305

Color

N/A Orange

Fluid Type

N/A Air

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.25 in

Typical Applications

N/A Air Brake General Purpose Air