COMPANY HEADER
Print Back
TIA13BU-33 Tube, Nylon, 0.500", 100139
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA13BU-33

Color

N/A Blue

Fluid Type

N/A Air Water

Shore D Hardness

N/A 70 duro

Length

N/A 100 ft

Minimum Bend Radius

N/A 75 mm

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 218 psi

Tube Inside Diameter

N/A 0.378 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.500 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 8.99 lb