COMPANY HEADER
Print Back
TIA01Y-33 Tube, Nylon 1/8",100139
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA01Y-33

Color

N/A Yellow

Fluid Type

N/A Air Water

Tube Inside Diameter

N/A 0.086 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.125 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 0.55 lb