COMPANY HEADER
Print Back
TIA11W-305 Tube, Nylon, 3/8",100139
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA11W-305

Color

N/A White

Fluid Type

N/A Air Water

Hardness

N/A Shore D 70

Minimum Bend Radius

N/A 60 mm

Operating Pressure at Room Temperature

N/A 218 psi

Tube Inside Diameter

N/A 0.275 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 5.68 lb