COMPANY HEADER
Print Back
TIA07G-153 Tubing 500FT Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA07G-153

Color

N/A Green

Fluid Type

N/A Air Water

Tube Inside Diameter

N/A 0.180 in

Tube Material

N/A Nylon 11

Tube Outside Diameter

N/A 0.25 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 5.51 lb