COMPANY HEADER
Print Back
TIA13B-305
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIA13B-305

Color

N/A Black

Fluid Type

N/A Air Water

Hardness

N/A Shore D 70

Tube Inside Diameter

N/A 0.378 in

Tube Material

N/A Nylon 12

Tube Outside Diameter

N/A 0.5 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 8.91 lb