COMPANY HEADER
Print Back
TIV07S-305
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV07S-305

Fluid Type

N/A Air

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.25 in

Typical Applications

N/A Air Brake General Purpose Air

Weight

N/A 44.09 lb