COMPANY HEADER
Print Back
TIV15YR-77
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV15YR-77

Color

N/A Red

Fluid Type

N/A Air

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.625 in

Typical Applications

N/A Air Brake General Purpose Air

Weight

N/A 28.6 lb