COMPANY HEADER
Print Back
TIV03S-305 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV03S-305

Fluid Type

N/A Air

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 5/32 in

Typical Applications

N/A Air Brake General Purpose Air

Weight

N/A 6.60 lb