COMPANY HEADER
Print Back
TIV13YR-153 1/2" Orange
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV13YR-153

Color

N/A Red

Fluid Type

N/A Air

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.5 in

Typical Applications

N/A Air Brake General Purpose Air