Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TCU0425B-3 |
Color |
N/A Black |
Fluid Type |
N/A Air |
Shore A Hardness |
N/A 95 duro |
Maximum Operating Length |
N/A 1 m |
Operating Temperature [Max] |
N/A 140 ºF |
Operating Temperature [Min] |
N/A -4 ºF |
Number of Coil Windings Per Tube Length |
N/A 22 |
Number of Tubes |
N/A 3 |
Operating Medium |
N/A Air Only |
Operating Pressure at Room Temperature |
N/A 116 psi |
Tube Inside Diameter |
N/A 0.098 in2.5 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.156 in4 mm |
Typical Applications |
N/A General Purpose Air |
Weight |
N/A 0.2 lb |