Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TUZ0604G-20 |
Color |
N/A Green |
Fluid Type |
N/A Air |
Length |
N/A 20 m |
Operating Temperature [Max] |
N/A 104 ºF |
Minimum Bend Radius |
N/A 15 mm |
Operating Temperature [Min] |
N/A 32 ºF |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion |
Tube Inside Diameter |
N/A 0.158 in4 mm |
Tube Outside Diameter |
N/A 0.236 in6 mm |
Typical Applications |
N/A General Purpose Air Wear Resistance |
Weight |
N/A 0.85 lb |