Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRE-3.50 |
Series |
N/A UTRE |
Axial Dynamic Load Capacity |
N/A 1563 lbf |
Axial Static Load Capacity |
N/A 534 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 0.9800 in |
Eccentric Stud Diameter |
N/A 1.1870 in |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946108142 |
Operating Temperature Range |
N/A 250 ºF |
Point Diameter |
N/A 3.0000 in |
Radial Dynamic Load Capacity |
N/A 3624 lbf |
Radial Static Load Capacity |
N/A 2136 lbf |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A U-Groove |
Roller Width |
N/A 1.6300 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 4.10 lb |
Width to Groove Center |
N/A 0.8800 in |
Features & Benefits |
N/A
|