Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRY-3.50 |
Series |
N/A UTRY |
Axial Dynamic Load Capacity |
N/A 5790 lbf |
Axial Static Load Capacity |
N/A 12000 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.0000 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 1 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946108357 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.8130 in |
Point Diameter |
N/A 3.0000 in |
Radial Dynamic Load Capacity |
N/A 14300 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 1.7500 in |
Seal Type |
N/A Rubber Dual Lip |
Tread Width |
N/A 0.8700 in |
Weight |
N/A 3.500 lb |
Width to Groove Center |
N/A 0.9100 in |