Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTR-2.00 |
Series |
N/A VTR |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Double Sealed |
Point Diameter |
N/A 1.3750 in |
Radial Dynamic Load Capacity |
N/A 1350 lb |
Radial Static Load Capacity |
N/A 746 lb |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 0.8438 in |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.2500 in |
Thread Size |
N/A 1/2-20 |