Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTR-8.50 |
Series |
N/A VTR |
Axial Dynamic Load Capacity |
N/A 14150 lbf |
Axial Static Load Capacity |
N/A 32900 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946108661 |
Point Diameter |
N/A 6.0000 in |
Radial Dynamic Load Capacity |
N/A 35830 lbf |
Radial Static Load Capacity |
N/A 56200 lbf |
Roller Diameter |
N/A 8.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 2.9400 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 5.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 3.2500 in |
Thread Size |
N/A 2-1/2-12 |
Weight |
N/A 48.680 lb |
Width to Groove Center |
N/A 6.0000 in |