Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NVTR-1.50 |
Series |
N/A NVTR |
Axial Dynamic Load Capacity |
N/A 331 lbf |
Axial Static Load Capacity |
N/A 60 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946125217 |
Point Diameter |
N/A 1.1250 in |
Radial Dynamic Load Capacity |
N/A 956 lbf |
Radial Static Load Capacity |
N/A 480 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 0.7510 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.4370 in |
Stud Length |
N/A 1.0000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 0.5000 in |
Thread Size |
N/A 7/16-20 |
Weight |
N/A 0.14 lb |
Width to Groove Center |
N/A 1.1250 in |