Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTR-2.50-SS |
Series |
N/A VTR-SS |
Axial Dynamic Load Capacity |
N/A 809 lbf |
Axial Static Load Capacity |
N/A 330 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946108548 |
Point Diameter |
N/A 1.5000 in |
Radial Dynamic Load Capacity |
N/A 1688 lbf |
Radial Static Load Capacity |
N/A 1321 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.7500 in |
Stud Material |
N/A Stainless Steel |
Thread Length |
N/A 0.8750 in |
Thread Size |
N/A 3/4-16 |
Weight |
N/A 1.31 lb |
Width to Groove Center |
N/A 1.5000 in |