Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRE-5.50A-SS |
Series |
N/A VTRE-SS |
Axial Dynamic Load Capacity |
N/A 3358 lbf |
Axial Static Load Capacity |
N/A 1259 lbf |
Bearing Element |
N/A Ball - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.060 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946139658 |
Operating Temperature [Max] |
N/A 250 ºF |
Prop 65 |
N/A Yes |
Point Diameter |
N/A 4.0000 in |
Radial Dynamic Load Capacity |
N/A 7393 lbf |
Radial Static Load Capacity |
N/A 5036 lbf |
Roller Diameter |
N/A 5.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 1.9400 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.7500 in |
Thread Length |
N/A 1.3950 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 11.24 lb |
Width to Groove Center |
N/A 1.0000 in |