Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRE-4.50A-HT |
Series |
N/A VTRE-HT |
Axial Dynamic Load Capacity |
N/A 3287 lbf |
Axial Static Load Capacity |
N/A 1270 lbf |
Bearing Element |
N/A Ball - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.060 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946139672 |
Operating Temperature [Max] |
N/A 250 ºF |
Prop 65 |
N/A Yes |
Point Diameter |
N/A 3.0000 in |
Radial Dynamic Load Capacity |
N/A 7102 lbf |
Radial Static Load Capacity |
N/A 5081 lbf |
Roller Diameter |
N/A 4.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 1.9400 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Thread Length |
N/A 1.7500 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 7.31 lb |
Width to Groove Center |
N/A 1.0000 in |