Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTRE-40 |
Series |
N/A MVTRE |
Axial Dynamic Load Capacity |
N/A 1098.876 lbf |
Axial Static Load Capacity |
N/A 346.067 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 1 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946128188 |
Operating Temperature [Max] |
N/A 250 ºF |
Point Diameter |
N/A 40 mm |
Radial Dynamic Load Capacity |
N/A 2649.438 lbf |
Radial Static Load Capacity |
N/A 1393.258 lbf |
Roller Diameter |
N/A 60 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 31.40 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 14 mm |
Stud Length |
N/A 40 mm |
Thread Length |
N/A 26 mm |
Thread Size |
N/A M14 x 2 |
Weight |
N/A 1.166 lb |
Width to Groove Center |
N/A 17 mm |