Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTRE-62-1 |
Series |
N/A MVTRE |
Axial Dynamic Load Capacity |
N/A 2075.506 lbf |
Axial Static Load Capacity |
N/A 752.809 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 1 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946128911 |
Operating Temperature [Max] |
N/A 250 ºF |
Point Diameter |
N/A 62 mm |
Radial Dynamic Load Capacity |
N/A 4658.876 lbf |
Radial Static Load Capacity |
N/A 3010.787 lbf |
Roller Diameter |
N/A 90 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 42.90 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 20 mm |
Stud Length |
N/A 49.50 mm |
Thread Length |
N/A 25 mm |
Thread Size |
N/A M20 x 1.5 |
Weight |
N/A 4.18 lb |
Width to Groove Center |
N/A 23 mm |