Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTR-40 |
Series |
N/A MVTR |
Axial Dynamic Load Capacity |
N/A 1099 lbf |
Axial Static Load Capacity |
N/A 346 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946125071 |
Point Diameter |
N/A 40 mm |
Radial Dynamic Load Capacity |
N/A 2649 lbf |
Radial Static Load Capacity |
N/A 1393 lbf |
Roller Diameter |
N/A 60 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 31.40 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 14 mm |
Stud Length |
N/A 14 mm |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 26 mm |
Thread Size |
N/A M14 x 2 |
Weight |
N/A 1.166 lb |
Width to Groove Center |
N/A 40 mm |