Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HEH35-SS |
Bushing Bore Range |
N/A 1.9375 to 3.5000 in |
Bushing Size |
N/A HEB35 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.5050 in |
UPC Code |
N/A 841946114600 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 6.9100 in |
Overall Length |
N/A 1.5150 in |
Pilot Diameter |
N/A 6.6270 in |
Weight |
N/A 14.943 lb |