Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HEH40-SS |
Bushing Bore Range |
N/A 2.4375 to 4.0000 in |
Bushing Size |
N/A HEB40 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.5050 in |
UPC Code |
N/A 841946114617 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 8.4200 in |
Overall Length |
N/A 1.7650 in |
Pilot Diameter |
N/A 8.0000 in |
Weight |
N/A 23.094 lb |