Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A K50-SS |
Bushing Bore Range |
N/A 3.6250 to 5.0000 in |
Bushing Size |
N/A TLB-5050 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.6250 in |
UPC Code |
N/A 841946114747 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 9.2500 in |
Overall Length |
N/A 2.8750 in |
Pilot Diameter |
N/A 8.7500 in |
Weight |
N/A 55.835 lb |