Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A E-SS |
Bushing Bore Range |
N/A 1.4375 to 3.5000 in |
Bushing Size |
N/A E |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.5000 in |
Flange Type |
N/A Flanged |
UPC Code |
N/A 841946102867 |
Material |
N/A 300 Series Stainless Steel |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 3 |
Outside Diameter |
N/A 6.25 in |
Overall Length |
N/A 1.1250 in |
Pilot Diameter |
N/A 6.0000 in |
Screw Thread Size |
N/A 1/2 in |
Weight |
N/A 9.193 lb |