Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A XTH25-SS |
Bushing Bore Range |
N/A 1.0000 to 2.5000 in |
Bushing Size |
N/A XTB25 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3125 in |
Flange Type |
N/A Flanged |
UPC Code |
N/A 841946121813 |
Material |
N/A 300 Stainless Steel |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 4 |
Outside Diameter |
N/A 4.7500 in |
Overall Length |
N/A 1.1250 in |
Prop 65 |
N/A Yes |
Pilot Diameter |
N/A 4.3750 in |
Screw Thread Size |
N/A 3/8 in |
Weight |
N/A 5.761 lb |