Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A XTH35-SS |
Bushing Bore Range |
N/A 1.9375 to 3.5000 in |
Bushing Size |
N/A XTB35 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.4375 in |
Flange Type |
N/A Flanged |
UPC Code |
N/A 841946121837 |
Material |
N/A 300 Series Stainless Steel |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 4 |
Outside Diameter |
N/A 6.6250 in |
Overall Length |
N/A 1.5000 in |
Pilot Diameter |
N/A 6.3475 in |
Screw Thread Size |
N/A 1/2 in |
Weight |
N/A 14.943 lb |