COMPANY HEADER
Print Back
40TL1 1610 Weld-on Hub
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 40TL1

Material

N/A Steel

Outside Diameter

N/A 3.00 in

Overall Length

N/A 1.0000 in

Weight

N/A 0.8 lb