Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A W12 |
Bolt Circle Diameter |
N/A 1-7/8 in |
Bushing Bore Range |
N/A 0.5000 to 1.2500 in |
Bushing Size |
N/A W12 |
Flange Thickness |
N/A 0.6250 in |
Material |
N/A Steel |
Outside Diameter |
N/A 2.8750 in |
Overall Length |
N/A 1.5000 in |
Pilot Diameter |
N/A 2.5000 in |
Product Type |
N/A Bushing Hub |
Weight |
N/A 1.30 lb |