COMPANY HEADER
Print Back
W30 Weld-on Hub
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A W30

Bushing Bore Range

N/A 0.9375 to 3.0000 in

Inside Diameter

N/A 3.0000 in

Material

N/A Steel

Outside Diameter

N/A 5.5000 in

Overall Length

N/A 3.0000 in

Pilot Diameter

N/A 5.1250 in

Weight

N/A 8.600 lb