Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-.625-SS |
Series |
N/A YSH-SS |
Head Diameter |
N/A 1.3750 in |
Head Length |
N/A 0.5000 in |
Hex Size |
N/A 0.3125 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109705 |
Material |
N/A Stainless Steel |
Shaft Length |
N/A 3.0000 in |
Shaft Size |
N/A 0.6250 in |
Thread Length |
N/A 0.8800 in |
Thread Pitch Type |
N/A Unified Fine (UNF) |
Thread Size |
N/A 1/4-28 |
Weight |
N/A 0.48 lb |