Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-1.250-SS |
Series |
N/A YSH-SS |
Head Diameter |
N/A 2.2500 in |
Head Length |
N/A 0.8800 in |
Hex Size |
N/A 0.5000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109828 |
Material |
N/A Stainless Steel |
Shaft Length |
N/A 5.2500 in |
Shaft Size |
N/A 1.2500 in |
Thread Length |
N/A 1.3100 in |
Thread Size |
N/A 3/8-16 UNC |
Weight |
N/A 2.47 lb |