Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-.437-R |
Series |
N/A YSH-R |
Head Diameter |
N/A 0.750 in |
Head Length |
N/A 0.3800 in |
Hex Size |
N/A 0.1563 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946124784 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 2.0600 in |
Shaft Size |
N/A 0.4370 in |
Thread Length |
N/A 0.6300 in |
Thread Pitch Type |
N/A Unified Fine (UNF) |
Thread Size |
N/A 1/4-28 |
Weight |
N/A 0.130 lb |