Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MYSH-15 |
Series |
N/A MYSH |
Head Diameter |
N/A 25 mm |
Head Length |
N/A 14 mm |
Hex Size |
N/A 8 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946124852 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 80 mm |
Shaft Size |
N/A 15 mm |
Thread Length |
N/A 22 mm |
Thread Size |
N/A M6 x 1 |