Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSHE-.437 |
Series |
N/A YSHE |
Eccentric Bushing Length |
N/A 0.8400 in |
Eccentric Bushing Outside Diameter |
N/A 0.4370 in |
Eccentricity |
N/A 0.03 in |
Head Diameter |
N/A 0.750 in |
Head Length |
N/A 0.3800 in |
Hex Size |
N/A 0.1560 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109989 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 2.0600 in |
Shaft Size |
N/A 0.3130 in |
Thread Length |
N/A 0.3800 in |
Thread Size |
N/A 5/16-18 |
Weight |
N/A 0.11 lb |