COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Bronze Nuts
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Dynamic Torque

Efficiency Rating

Static Torque Capacity

00970876 N/A Nook 0.181 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20224 N/A 25312 in·lb N/A 22 % N/A 81000 in·lb
00971234 N/A Nook 0.234 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20252 N/A 31250 in·lb N/A 34 % N/A 100000 in·lb
00971245 N/A Nook 0.234 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20253 N/A 31250 in·lb N/A 34 % N/A 100000 in·lb
00971260 N/A Nook 0.199 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20254 N/A 31250 in·lb N/A 20 % N/A 100000 in·lb
00971867 N/A Nook 0.265 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20302 N/A 45000 in·lb N/A 30 % N/A 144000 in·lb
00972629 N/A Nook 0.345 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 20372 N/A 81000 in·lb N/A 30 % N/A 260000 in·lb
01261148 N/A Nook 0.064 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80070 N/A 2812 in·lb N/A 25 % N/A 9000 in·lb
01261211 N/A Nook 0.080 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80075 N/A 2812 in·lb N/A 40 % N/A 9000 in·lb
01261227 N/A Nook 0.073 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80076 N/A 2812 in·lb N/A 36 % N/A 9000 in·lb
01261340 N/A Nook 0.083 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80086 N/A 3828 in·lb N/A 32 % N/A 12250 in·lb
01261540 N/A Nook 0.105 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80104 N/A 5000 in·lb N/A 38 % N/A 16000 in·lb
01261549 N/A Nook 0.094 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80105 N/A 5000 in·lb N/A 34 % N/A 16000 in·lb
01261565 N/A Nook 0.089 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80106 N/A 5000 in·lb N/A 30 % N/A 16000 in·lb
01261603 N/A Nook 0.078 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80110 N/A 5000 in·lb N/A 20 % N/A 16000 in·lb
01261734 N/A Nook 0.117 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80124 N/A 7812 in·lb N/A 34 % N/A 25000 in·lb
01261740 N/A Nook 0.114 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80125 N/A 7812 in·lb N/A 28 % N/A 25000 in·lb
01261953 N/A Nook 0.110 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80150 N/A 11250 in·lb N/A 15 % N/A 36000 in·lb
01261972 N/A Nook 0.173 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80152 N/A 11250 in·lb N/A 46 % N/A 36000 in·lb
01261991 N/A Nook 0.133 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80154 N/A 11250 in·lb N/A 30 % N/A 36000 in·lb
01261998 N/A Nook 0.127 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80155 N/A 11250 in·lb N/A 25 % N/A 36000 in·lb
01262164 N/A Nook 0.153 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80174 N/A 15312 in·lb N/A 26 % N/A 49900 in·lb
01262401 N/A Nook 0.166 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80204 N/A 20000 in·lb N/A 24 % N/A 64000 in·lb
01262413 N/A Nook 0.159 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80205 N/A 20000 in·lb N/A 20 % N/A 64000 in·lb
01262627 N/A Nook 0.215 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80222 N/A 25312 in·lb N/A 37 % N/A 81000 in·lb
01262650 N/A Nook 0.181 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut N/A 80224 N/A 25312 in·lb N/A 22 % N/A 81000 in·lb
Unit of Measure
1 2 3