Item # |
Item Name |
Base Speed |
Motor Power |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 05655634 | N/A Nidec 3 Horsepower (hp) Power Chiller/Cooling Tower Motor | N/A 1455 rpm1765 rpm | N/A 3 hp | N/A 182T | N/A 4 |
| 06560773 | N/A Nidec 10 Horsepower (hp) Power Chiller/Cooling Tower Motor | N/A 1445 rpm1760 rpm | N/A 10 hp | N/A 215T | N/A 4 |
| 06560795 | N/A Nidec 5 Horsepower (hp) Power Chiller/Cooling Tower Motor | N/A 1170 rpm965 rpm | N/A 5 hp | N/A 215T | N/A 6 |