COMPANY HEADER
Print Back
Nidec Chiller/Cooling Tower Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Motor Power

Frame Size

Number of Poles

05655634 N/A Nidec 3 Horsepower (hp) Power Chiller/Cooling Tower Motor N/A 1455 rpm1765 rpm N/A 3 hp N/A 182T N/A 4
06560773 N/A Nidec 10 Horsepower (hp) Power Chiller/Cooling Tower Motor N/A 1445 rpm1760 rpm N/A 10 hp N/A 215T N/A 4
06560795 N/A Nidec 5 Horsepower (hp) Power Chiller/Cooling Tower Motor N/A 1170 rpm965 rpm N/A 5 hp N/A 215T N/A 6
Unit of Measure
1