Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04601124 | N/A Nidec 1-1/2 Horsepower (hp) Power Refrigeration Motor | N/A 1175 rpm970 rpm | N/A Steel | N/A 182T | N/A 6 |
| 04601128 | N/A Nidec 2 Horsepower (hp) Power Refrigeration Motor | N/A 1175 rpm965 rpm | N/A Steel | N/A 184T | N/A 6 |
| 04601133 | N/A Nidec 3 Horsepower (hp) Power Refrigeration Motor | N/A 1175 rpm970 rpm | N/A Steel | N/A 213T | N/A 6 |
| 04601135 | N/A Nidec 5 Horsepower (hp) Power Refrigeration Motor | N/A 1430 rpm1755 rpm | N/A Steel | N/A 184T | N/A 4 |
| 04601140 | N/A Nidec 7-1/2 Horsepower (hp) Power Refrigeration Motor | N/A 1450 rpm1765 rpm | N/A Steel | N/A 213T | N/A 4 |