Item # |
Item Name |
Axial Static Load Capacity |
Outside Diameter |
Radial Dynamic Load Capacity |
---|---|---|---|---|
02462149 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5620 lbf | N/A 1.25 in | N/A 5620 lbf |
02462153 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 2190 lbf | N/A 0.81 in | N/A 2190 lbf |
02462160 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 2190 lbf | N/A 0.81 in | N/A 2190 lbf |
02664595 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 7190 lbf | N/A 1.19 in | N/A 7190 lbf |
02664603 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1410 lbf | N/A 0.90 in | N/A 1410 lbf |
02664605 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 2190 lbf | N/A 1.25 in | N/A 2190 lbf |
02664606 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 2190 lbf | N/A 1.25 in | N/A 2190 lbf |
02664608 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 900 lbf | N/A 0.75 in | N/A 900 lbf |
02664609 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1000 lbf | N/A 0.81 in | N/A 1000 lbf |
02664610 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1000 lbf | N/A 0.81 in | N/A 1000 lbf |
02664641 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 900 lbf | N/A 0.78 in | N/A 900 lbf |
02664645 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1000 lbf | N/A 0.81 in | N/A 1000 lbf |
02664649 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5320 lbf | N/A 1.94 in | N/A 5320 lbf |
02664651 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 900 lbf | N/A 0.78 in | N/A 900 lbf |
02664656 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5320 lbf | N/A 1.94 in | N/A 5320 lbf |
02664658 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1000 lbf | N/A 0.81 in | N/A 1000 lbf |
02664768 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 900 lbf | N/A 0.78 in | N/A 900 lbf |
02664770 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1410 lbf | N/A 0.90 in | N/A 1410 lbf |
02664771 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 900 lbf | N/A 0.75 in | N/A 900 lbf |
06760975 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A | N/A 1.9375 in | N/A |
06760989 | N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 24700 lbf | N/A 4.13 in | N/A 24700 lbf |
06760992 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 11900 lbf | N/A 2.0000 in | N/A 11900 lbf |
06760993 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 11900 lbf | N/A 2.0000 in | N/A 11900 lbf |
06760994 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8090 lbf | N/A 1.75 in | N/A 8090 lbf |
06761010 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8790 lbf | N/A 1.63 in | N/A 8790 lbf |