COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

00093812 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5950 lbf N/A 1.75 in N/A 5950 lbf
00094020 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5950 lbf N/A 1.75 in N/A 5950 lbf
00094070 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 0.81 in N/A 2190 lbf
00094081 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6700 lbf N/A 1.38 in N/A 6700 lbf
00094084 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8790 lbf N/A 1.63 in N/A 8790 lbf
00094090 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8090 lbf N/A 1.75 in N/A 8090 lbf
00094105 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.2500 in N/A 9840 lbf
00094107 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.2500 in N/A 9840 lbf
00094109 N/A RBC® 1.4375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10500 lbf N/A 2.38 in N/A 10500 lbf
00101504 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6700 lbf N/A 1.38 in N/A 6700 lbf
00101509 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8790 lbf N/A 1.63 in N/A 8790 lbf
00101513 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11900 lbf N/A 2.0000 in N/A 11900 lbf
00101535 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6700 lbf N/A 1.38 in N/A 6700 lbf
00101538 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8790 lbf N/A 1.63 in N/A 8790 lbf
00101542 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11900 lbf N/A 2.0000 in N/A 11900 lbf
00101600 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8085 lbf N/A 1.75 in N/A 8085 lbf
00101611 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11300 lbf N/A 2.31 in N/A 11300 lbf
00101620 N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8085 lbf N/A 1.75 in N/A 8085 lbf
00101629 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11300 lbf N/A 2.31 in N/A 11300 lbf
00101638 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 15800 lbf N/A 3.06 in N/A 15800 lbf
00101640 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 15800 lbf N/A 3.06 in N/A 15800 lbf
00101642 N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 24700 lbf N/A 3.88 in N/A 24700 lbf
00101644 N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 24700 lbf N/A 3.88 in N/A 24700 lbf
00101656 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.2500 in N/A 9840 lbf
00101658 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 9840 lbf N/A 2.2500 in N/A 9840 lbf
Unit of Measure
1 2 3 4 5 »