COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Axial Static Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

00101661 N/A RBC® 1.4375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10500 lbf N/A 2.38 in N/A 10500 lbf
00101664 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11300 lbf N/A 2.50 in N/A 11300 lbf
00101666 N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 11300 lbf N/A 2.50 in N/A 11300 lbf
00101668 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 12700 lbf N/A 2.75 in N/A 12700 lbf
00101670 N/A RBC® 1.4375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 10500 lbf N/A 2.38 in N/A 10500 lbf
00101673 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 14400 lbf N/A 3.00 in N/A 14400 lbf
00101675 N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 12700 lbf N/A 2.75 in N/A 12700 lbf
00101677 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 15800 lbf N/A 3.25 in N/A 15800 lbf
00101679 N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 14400 lbf N/A 3.00 in N/A 14400 lbf
00101685 N/A RBC® 3.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 27500 lbf N/A 4.25 in N/A 27500 lbf
00101687 N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 15800 lbf N/A 3.25 in N/A 15800 lbf
00101692 N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 24700 lbf N/A 4.13 in N/A 24700 lbf
00101697 N/A RBC® 3.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 27500 lbf N/A 4.25 in N/A 27500 lbf
00101742 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5950 lbf N/A 1.75 in N/A 5950 lbf
00102107 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2190 lbf N/A 0.81 in N/A 2190 lbf
00102116 N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 6700 lbf N/A 1.38 in N/A 6700 lbf
00102118 N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 8790 lbf N/A 1.63 in N/A 8790 lbf
00102195 N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5950 lbf N/A 1.75 in N/A 5950 lbf
02462133 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2680 lbf N/A 0.90 in N/A 2680 lbf
02462134 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2680 lbf N/A 0.90 in N/A 2680 lbf
02462136 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 970 lbf N/A 0.50 in N/A 970 lbf
02462137 N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 970 lbf N/A 0.50 in N/A 970 lbf
02462141 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2680 lbf N/A 0.90 in N/A 2680 lbf
02462142 N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 5620 lbf N/A 1.25 in N/A 5620 lbf
02462148 N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing N/A 2680 lbf N/A 0.90 in N/A 2680 lbf
Unit of Measure
1 2 3 4 5 »